SLUUC38B June 2019 – April 2021 TPS563202
A summary of the TPS563202EVM performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 1.05 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
| SPECIFICATIONS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Input voltage range | 4.3 | 12 | 17 | V | ||
| Output voltage set point | 1.05 | V | ||||
| Operating frequency | VIN = 12 V, IO = 3 A | 580 | kHz | |||
| Output current range | 0 | 3 | A | |||
| Over current limit | VIN = 12 V, LO = 1.2 µH | 4.4 | A | |||
| Output ripple voltage | VIN = 12 V, IO = 3 A | 20 | mVPP | |||