SLUUCB6A June 2020 – August 2022 TPS23734
| Design Example Specifications | |||||
|---|---|---|---|---|---|
| Parameter | Test Conditions | MIN | TYP | MAX | Unit |
| Power interface | |||||
| Input voltage range | Applied to the PoE Input | 37 | 48 | 57 | V |
| Applied ot the Adapter Input | 48 | ||||
| Detection voltage | At device terminals | 2.7 | 10.1 | ||
| Classification voltage | At device terminals | 14.5 | 20.5 | ||
| Classification | 4 | ||||
| Inrush current limit | 140 | mA | |||
| Operating current limit | 0.925 | A | |||
| DC-to-DC Converter | |||||
| Output voltage | VIN = 48 V, iload ≤ iload (MAX) | 5 | V | ||
| Output current | 37 V ≤ VIN ≤ 57 V | 5 | A | ||
| Output ripple voltage peak-to-peak | VIN = 48 V, iload = 1 A | 15 | mV | ||
| Efficiency, end to end | VIN = 48 V, iload = 500 mA | 82 | % | ||
| VIN = 48 V, iload = 2.5 A | 91 | ||||
| VIN = 48 V, iload = 5 A | 90 | ||||
| Switching frequency | 250 | kHz | |||