SLUUCB6A June 2020 – August 2022 TPS23734
Table 8-1 lists the TPS23734EVM-094 Bill of Materials (BOM).
| Designator | QTY | Value | Description | Package Reference | Part Number | Manufacturer |
Alternate Part Number |
Alternate Manufacturer |
|---|---|---|---|---|---|---|---|---|
| !PCB | 1 | Printed Circuit Board | PSIL094 | Any | ||||
| C1, C2, C3, C4 | 4 | 0.01 uF | CAP, CERM, 0.01 uF, 100 V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E2X7R2A103K080AA | TDK | ||
| C5, C6 | 2 | 1000 pF | CAP, CERM, 1000 pF, 2000 V, ±10%, X7R, 1808 | 1808 | GR442QR73D102KW01L | MuRata | ||
| C7, C8, C13, C14 | 4 | 1000 pF | CAP, CERM, 1000 pF, 100 V, ±10%, X7R, 0603 | 0603 | C1608X7R2A102K080AA | TDK | ||
| C16 | 1 | 2200 pF | CAP, CERM, 2200 pF, 2000 V, ±10%, X7R, 1812 | 1812 | C4532X7R3D222K130KA | TDK | ||
| C19 | 1 | 47 uF | CAP, AL, 47 uF, 63 V, ±20%, 0.65 ohm, AEC-Q200 Grade 2, SMD | SMT Radial F | EEE-FK1J470P | Panasonic | ||
| C20, C21 | 2 | 2.2 uF | CAP, CERM, 2.2 uF, 100 V, ±10%, X7R, 1210 | 1210 | GRM32ER72A225KA35L | MuRata | ||
| C25, C26 | 2 | 100 uF | CAP, CERM, 100 µF, 6.3 V,±20%, X7S, 1210 | 1210 | GRM32EC70J107ME15L | MuRata | ||
| C27 | 1 | 1 uF | CAP, CERM, 1 uF, 25 V, ±10%, X7R, 1206 | 1206 | C3216X7R1E105K085AA | TDK | ||
| C28 | 1 | 0.047 uF | CAP, CERM, 0.047 uF, 250 V, ±10%, X7R, 1206 | 1206 | GRM31CR72E473KW03L | MuRata | ||
| C29 | 1 | 0.047 uF | CAP, CERM, 0.047 uF, 50 V, ±10%, X7R, 0603 | 0603 | C1608X7R1H473K080AA | TDK | ||
| C30 | 1 | 0.1 uF | CAP, CERM, 0.1 uF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 0805 | 0805 | GCM21BR71H104KA37K | MuRata | ||
| C31 | 1 | 0.1 uF | CAP, CERM, 0.1 uF, 50 V, ±20%, X5R, 0805 | 0805 | C2012X5R1H104M085AA | TDK | ||
| C32 | 1 | 0.1 uF | CAP, CERM, 0.1 uF, 25 V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E2X7R1E104K080AA | TDK | ||
| C33 | 1 | 2200 pF | CAP, CERM, 2200 pF, 50 V, ±10%, X7R, 0603 | 0603 | C0603C222K5RAC | Kemet | ||
| C34 | 1 | 0.1 uF | CAP, CERM, 0.1 uF, 25 V, ±5%, X7R, 0603 | 0603 | C0603C104J3RACTU | Kemet | ||
| C35 | 1 | 47 pF | CAP, CERM, 47 pF, 50 V, ±5%, C0G/NP0, 0603 | 0603 | GRM1885C1H470JA01D | MuRata | ||
| C36 | 1 | 0.068 uF | CAP, CERM, 0.068 uF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E2X7R1H683K080AA | TDK | ||
| C37 | 1 | 220 uF | CAP, AL, 220 uF, 10 V, ±20%, 0.34 ohm, AEC-Q200 Grade 2, SMD | SMT Radial D8 | EEE-FK1A221XP | Panasonic | ||
| C38, C42 | 2 | 0.1 uF | CAP, CERM, 0.1 uF, 100 V, ±10%, X7R, 1206 | 1206 | GRM319R72A104KA01D | MuRata | ||
| C39 | 1 | 100 pF | CAP, CERM, 100 pF, 25 V, ±10%, X7R, 0603 | 0603 | 06033C101KAT2A | AVX | ||
| C40 | 1 | 0.022 uF | CAP, CERM, 0.022 uF, 50 V, ±10%, X7R, 0603 | 0603 | C0603C223K5RACTU | Kemet | ||
| C41 | 1 | 1 uF | CAP, CERM, 1 uF, 50 V, ±10%, X7R, 0805 | 0805 | C2012X7R1H105K125AB | TDK | ||
| C44 | 1 | 1000 pF | CAP, CERM, 1000 pF, 100 V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E2X7R2A102K080AA | TDK | ||
| C46 | 1 | 4700 pF | CAP, CERM, 4700 pF, 50 V, ±10%, X7R, 0603 | 0603 | C0603X472K5RACTU | Kemet | ||
| D1, D2, D3, D4, D6, D19, D20, D21, D22 | 9 | 100 V | Diode, Schottky, 100 V, 2 A, SMB | SMB | B2100-13-F | Diodes Inc. | ||
| D5 | 1 | 58 V | Diode, TVS, Uni, 58 V, 93.6 Vc, SMB | SMB | SMBJ58A-13-F | Diodes Inc. | ||
| D8 | 1 | Yellow | LED, Yellow, SMD | LED_0603 | 150060YS75000 | Wurth Elektronik | ||
| D10, D11, D12, D13, D16 | 5 | 100 V | Diode, Switching, 100 V, 0.2 A, SOD-123 | SOD-123 | MMSD914T1G | ON Semiconductor | ||
| D15 | 1 | 12 V | Diode, Zener, 12 V, 500 mW, SOD-123 | SOD-123 | MMSZ5242B-7-F | Diodes Inc. | ||
| D18 | 1 | 30 V | Diode, Schottky, 30 V, 0.2 A, SOT-23 | SOT-23 | BAT54S-7-F | Diodes Inc. | ||
| D23 | 1 | 100 V | Diode, Schottky, 100 V, 3 A, SMC | SMC | B3100-13-F | Diodes Inc. | ||
| H9, H10, H11, H12 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | SJ-5303 (CLEAR) | 3M | |||
| J1, J2 | 2 | RJ45, No LED, tab up, R/A, TH | 16.26x14.54x15.75 | 1-406541-1 | TE Connectivity | |||
| J3 | 1 | Terminal Block, 3.5 mm, 2x1, Tin, TH | Terminal Block, 3.5 mm, 2x1, TH | 39357-0002 | Molex | |||
| J6, J12, J15 | 3 | Header, 100mil, 3x1, Tin, TH | Header, 3x1, 100mil, TH | 5-146278-3 | TE Connectivity | |||
| J9 | 1 | Terminal Block, 3.5mm Pitch, 2x1, TH | 7.0x8.2x6.5mm | ED555/2DS | On-Shore Technology | |||
| J13 | 1 | Header, 100mil, 2x1, Tin, TH | Header, 2x1, 100mil, TH | 5-146278-2 | TE Connectivity | |||
| L1, L3, L4, L6 | 4 | 300 ohm | Ferrite Bead, 300 ohm @ 100 MHz, 2 A, 0603 | 0603 | 742792641 | Wurth Elektronik | ||
| L7 | 1 | 3.3 uH | Inductor, Shielded Drum Core, Ferrite, 3.3 uH, 1.73 A, 0.03 ohm, SMD | MSS5131 | MSS5131-332MLB | Coilcraft | ||
| L8 | 1 | 10 uH | Inductor, Shielded E Core, Ferrite, 10 µH, 7.2 A, 0.01081 ohm, AEC-Q200 Grade 3, SMD | SER1360 | SER1360-103KLB | Coilcraft | ||
| L9 | 1 | 2.2 mH | Inductor, Unshielded Drum Core, Metal Composite, 2.2 mH, 0.15 A, 6 ohm, SMD | 7x5x7.8mm | 768775322 | Wurth Elektronik | ||
| Q6, Q8 | 2 | 30 V | MOSFET, N-CH, 30 V, 100 A, DQJ0008A (VSONP-8) | DQJ0008A | CSD17510Q5A | Texas Instruments | ||
| Q7 | 1 | 100 V | Transistor, NPN, 100 V, 1 A, SOT-89 | SOT-89 | FCX493TA | Diodes Inc. | ||
| Q9 | 1 | –150 V | MOSFET, P-CH, -150 V, -3 A, QFN-8 | QFN-8 | FDMC2523P | Fairchild Semiconductor | ||
| Q10 | 1 | 150 V | MOSFET, N-CH, 150 V, 4.6 A, PQFN08A | PQFN08A | FDMS86252 | Fairchild Semiconductor | ||
| R1 | 1 | 75.0 | RES, 75.0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060375R0FKEA | Vishay-Dale | ||
| R2, R3, R4, R5, R6, R7, R8 | 7 | 75.0 | RES, 75.0, 1%, 0.1 W, 0603 | 0603 | CRCW060375R0FKEA | Vishay-Dale | ||
| R17 | 1 | 100 k | RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603100KFKEA | Vishay-Dale | ||
| R18 | 1 | 4.42 k | RES, 4.42 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06034K42FKEA | Vishay-Dale | ||
| R19 | 1 | 2.00 k | RES, 2.00 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06032K00FKEA | Vishay-Dale | ||
| R20 | 1 | 110 k | RES, 110 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603110KFKEA | Vishay-Dale | ||
| R21, R22, R23, R24, R29, R49, R55 | 7 | 10.0 k | RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310K0FKEA | Vishay-Dale | ||
| R26 | 1 | 499 | RES, 499, 1%, 0.1 W, 0603 | 0603 | CRCW0603499RFKEAC | Vishay-Dale | ||
| R27 | 1 | 237 k | RES, 237 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07237KL | Yageo | ||
| R28 | 1 | 60.4 k | RES, 60.4 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060360K4FKEA | Vishay-Dale | ||
| R30 | 1 | 4.7 | RES, 4.7, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06034R70JNEA | Vishay-Dale | ||
| R31 | 1 | 49.9 k | RES, 49.9 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060349K9FKEA | Vishay-Dale | ||
| R32, R34, R37, R40 | 4 | 0 | RES, 0, 0%, W, AEC-Q200 Grade 0, 0805 | 0805 | PMR10EZPJ000 | Rohm | ||
| R33 | 1 | 2.49 k | RES, 2.49 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-072K49L | Yageo | ||
| R35 | 1 | 0.1 | RES, 0.1, 1%, 0.5 W, 1206 | 1206 | CSR1206FKR100 | Stackpole Electronics Inc | ||
| R36 | 1 | 25.5 k | RES, 25.5 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060325K5FKEA | Vishay-Dale | ||
| R38 | 1 | 31.6 | RES, 31.6, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW080531R6FKEA | Vishay-Dale | ||
| R41 | 1 | 42.2 k | RES, 42.2 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060342K2FKEA | Vishay-Dale | ||
| R43 | 1 | 49.9 | RES, 49.9, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0749R9L | Yageo | ||
| R44 | 1 | 511 | RES, 511, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07511RL | Yageo | ||
| R46 | 1 | 499k | RES, 499 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603499KFKEA | Vishay-Dale | ||
| R47 | 1 | 866 | RES, 866, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07866RL | Yageo | ||
| R50 | 1 | 10.2 k | RES, 10.2 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0710K2L | Yageo | ||
| R51 | 1 | 4.99 k | RES, 4.99 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-074K99L | Yageo | ||
| R53 | 1 | 3.24 k | RES, 3.24 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-073K24L | Yageo | ||
| R62, R65 | 2 | 5.1 | RES, 5.1, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | CRCW12065R10JNEA | Vishay-Dale | ||
| R64 | 1 | 10.0 | RES, 10.0, 1%, 0.25 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310R0FKEAHP | Vishay-Dale | ||
| SH-J1, SH-J2, SH-J3, SH-J4, SH-J5 | 5 | Shunt, 2.54mm, Gold, Black | Shunt, 2.54mm, Black | 60900213421 | Wurth Elektronik | |||
| T1 | 1 | 350 uH | Transformer, 350 uH, SMT | 14.7x18.29mm | 7490220122 | Wurth Elektronik | ||
| T2 | 1 | 100 uH | Transformer, 100uH, SMT | 17.5x14x14mm | LDT6037-50 | Linkcom |
750320121 |
Wurth Elektronik |
| TP1, TP2, TP3, TP4 | 4 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone | |||
| TP5 | 1 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone | |||
| TP6, TP13, TP14, TP15, TP16, TP18, TP19, TP20, TP23, TP24, TP25, TP28, TP31, TP35, TP45, TP46, TP48 | 17 | Test Point, Miniature, Red, TH | Red Miniature Testpoint | 5000 | Keystone | |||
| TP7, TP17, TP22, TP26, TP27, TP29, TP36, TP38, TP39, TP40, TP41 | 11 | Test Point, Miniature, Black, TH | Black Miniature Testpoint | 5001 | Keystone | |||
| TP9, TP21, TP30, TP32, TP33, TP34, TP37 | 7 | Test Point, Miniature, White, TH | White Miniature Testpoint | 5002 | Keystone | |||
| TP11, TP43, TP47 | 3 | Test Point, Miniature, Orange, TH | Orange Miniature Testpoint | 5003 | Keystone | |||
| U1 | 1 | TPS23734RMT, RMT0045A (VQFN-45) | RMT0045A | TPS23734RMT | Texas Instruments | |||
| U2 | 1 | Optocoupler, 3.75 kV, 80-160% CTR, SMT | SOP-4 | TCMT1107 | Vishay-Semiconductor | |||
| U3 | 1 | Low Voltage Adjustable Precision Shunt Regulator, 39 ppm / degC, 15 mA, -40 to 85 degC, 5-pin SOT-23 (DBV), Green (RoHS and no Sb/Br) | DBV0005A | TLV431IDBVR | Texas Instruments | |||
| U5 | 1 | Optocoupler, 5 kV, 300-600% CTR, SMT | DIP-4L Gullwing | FOD817DS | Fairchild Semiconductor | |||
| C9, C10, C11, C12 | 0 | 330 pF | CAP, CERM, 330 pF, 50 V, ±5%, C0G/NP0, 0603 | 0603 | 885012006060 | Wurth Elektronik | ||
| C17 | 0 | 2200 pF | CAP, CERM, 2200 pF, 2000 V, ±10%, X7R, 1812 | 1812 | C4532X7R3D222K130KA | TDK | ||
| C23, C24 | 0 | 100 pF | CAP, CERM, 100 pF, 25 V, ±10%, X7R, 0603 | 0603 | 06033C101KAT2A | AVX | ||
| C45, C48 | 0 | 0.047 uF | CAP, CERM, 0.047 uF, 100 V, ±10%, X7R, AEC-Q200 Grade 1, 1206 | 1206 | CGA5H2X7R2A473K115AA | TDK | ||
| C47 | 0 | 470 pF | CAP, CERM, 470 pF, 100 V, ±10%, X7R, 0805 | 0805 | 08051C471KAT2A | AVX | ||
| D7, D9 | 0 | Yellow | LED, Yellow, SMD | LED_0603 | 150060YS75000 | Wurth Elektronik | ||
| D14 | 0 | 12 V | Diode, Zener, 12 V, 500 mW, SOD-123 | SOD-123 | MMSZ5242B-7-F | Diodes Inc. | ||
| D17 | 0 | 100 V | Diode, Switching, 100 V, 0.2 A, SOD-123 | SOD-123 | MMSD914T1G | ON Semiconductor | ||
| D24, D27 | 0 | 100 V | Diode, Ultrafast, 100 V, 2 A, SMA | SMA | MURA110T3G | ON Semiconductor | ||
| D25, D26 | 0 | 60 V | Diode, TVS, Uni, 60 V, SMC | SMC | SMCJ60A | Fairchild Semiconductor | ||
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |||
| J5 | 0 | Header, 100mil, 2x1, Tin, TH | Header, 2 PIN, 100mil, Tin | PEC02SAAN | Sullins Connector Solutions | |||
| J14 | 0 | Header, 100mil, 2x1, Tin, TH | Header, 2x1, 100mil, TH | 5-146278-2 | TE Connectivity | |||
| L2, L5 | 0 | 250 uH | Coupled inductor, 250 uH, A, 0.035 ohm, SMD | 8.7x10mm | 744272251 | Wurth Elektronik | ||
| Q1, Q2, Q3, Q4 | 0 | 100 V | MOSFET, N-CH, 100 V, 4.5 A, DQK0006C (WSON-6) | DQK0006C | CSD19538Q2 | Texas Instruments | ||
| Q5 | 0 | 100 V | Transistor, NPN, 100 V, 1 A, SOT-89 | SOT-89 | FCX493TA | Diodes Inc. | ||
| R9, R10, R11, R12 | 0 | 1.00Meg | RES, 1.00 M, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06031M00FKEA | Vishay-Dale | ||
| R13, R14, R15, R16 | 0 | 232 k | RES, 232 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603232KFKEA | Vishay-Dale | ||
| R25 | 0 | 4.02 k | RES, 4.02 k, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | CRCW12064K02FKEA | Vishay-Dale | ||
| R39 | 0 | 31.6 | RES, 31.6, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW080531R6FKEA | Vishay-Dale | ||
| R42, R54, R56, R59, R60 | 0 | 10.0 k | RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310K0FKEA | Vishay-Dale | ||
| R45 | 0 | 8.06 k | RES, 8.06 k, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | CRCW12068K06FKEA | Vishay-Dale | ||
| R48 | 0 | 2.00 k | RES, 2.00 k, 1%, 0.1 W, 0603 | 0603 | Y16362K00000F9R | Vishay Foil Resistors | ||
| R57 | 0 | 100 k | RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603100KFKEA | Vishay-Dale | ||
| R58 | 0 | 15.0 k | RES, 15.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060315K0FKEA | Vishay-Dale | ||
| R61, R66 | 0 | 10 k | RES, 10 k, 5%, 1 W, AEC-Q200 Grade 0, 2512 | 2512 | CRCW251210K0JNEG | Vishay-Dale | ||
| TP8 | 0 | Test Point, Miniature, White, TH | White Miniature Testpoint | 5002 | Keystone | |||
| TP10, TP12, TP42, TP44 | 0 | Test Point, Miniature, Orange, TH | Orange Miniature Testpoint | 5003 | Keystone | |||
| U4, U6 | 0 | Optocoupler, 5 kV, 300-600% CTR, SMT | DIP-4L Gullwing | FOD817DS | Fairchild Semiconductor |