SLUUCC6A September   2020  – April 2021 TPS563211

 

  1. 1Introduction
  2. 2Performance Specification Summary
  3. 3Modifications
  4. 4Test Setup
    1. 4.1 Input/Output Connections
    2. 4.2 Start-Up Procedure
  5. 5Board Layout
    1. 5.1 Layout
    2. 5.2 EVM Picture
  6. 6Schematic, List of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 List of Materials
  7. 7Reference
  8. 8Revision History

Introduction

The TPS563211 is a single, Advanced Emulated Current Mode (AECM) control, synchronous Buck converter, being able to deliver 3-A continuous output current, providing selectable Eco-mode operation or FCCM operation and selectable Power-Good indicator or external Soft-Start by the configuration of the MODE pin. Power sequencing is possible by correctly configuring the Enable, Power-Good indicator or external Soft-Start. The device implements an AECM control which can get fast transient response with fixed frequency. The fast transient response results in low voltage drop and the fixed frequency brings a better jitter permanence and predictable frequency for EMI design. The optimized internal compensation network minimizes the external component counts and simplifies the control loop design over a wide voltage output range. Rated input voltage and output current ranges for the evaluation module are given in Table 1-1.

The TPS563211EVM is a single, synchronous buck converter providing 3.3 V at 3 A from 4.2-V to 18-V input. This user’s guide describes the TPS563211EVM performance.

Table 1-1 Input Voltage and Output Current Summary
EVMInput Voltage RangeOutput Current Range
TPS563211EVMVIN = 4.2 V to 18 V0 A to 3 A