SLUUCC7A September 2020 – April 2021 TPS562211
The TPS562211EVM is provided with input/output connectors and test points as shown in Table 4-1. Figure 4-1 shows connectors and jumpers placement on TPS562211EVM board.
A power supply capable of supplying 2 A must be connected to J1 through a pair of 20-AWG wires. The load must be connected to J2 through a pair of 20-AWG wires. The maximum load current capability is 2 A. Wire lengths must be minimized to reduce losses in the wires. Test point TP1 provides a place to monitor the VIN input voltages with TP2 providing a convenient ground reference. TP3 is used to monitor the output voltage with TP4 as the ground reference.
Figure 4-1 Connectors and Jumpers Placement| REFERENCE DESIGNATOR | FUNCTION |
|---|---|
| J1 | VIN (see Table 1-1 for VIN range) |
| J2 | VOUT, 3.3 V at 2 A maximum |
| J3 | EN control. Shunt EN to GND to disable. |
| J4 | Source selection for PGOOD |
| TP1 | VIN positive power point |
| TP3 | VOUT positive monitor point |
| TP2, TP4, TP7 | GND monitor point |
| TP5 | Test point for PG/SS measurment |
| TP6 | Switch node test point |