SLUUCD1A April   2020  – April 2022

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification
    3. 1.3 Modifications
      1. 1.3.1 IC U1 Operation
  3. 2Setup
    1. 2.1 Input and Output Connector Description
      1. 2.1.1  J1, Pin 1 and 2 – VIN
      2. 2.1.2  J1, Pin 3 and 4 – S+/S-
      3. 2.1.3  J1, Pin 5 and 6 – GND
      4. 2.1.4  J2, Pin 1 and 2 – VOUT
      5. 2.1.5  J2, Pin 3 and 4 – S+/S-
      6. 2.1.6  J2, Pin 5 and 6 – GND
      7. 2.1.7  JP1 – EN
      8. 2.1.8  JP3 – VSEL1
      9. 2.1.9  JP4 - VSEL2
      10. 2.1.10 JP5 – PG
    2. 2.2 Setup
  4. 3Board Layout
    1. 3.1 Layout
  5. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
  6. 5Revision History

J1, Pin 5 and 6 – GND

Input voltage GND return connection from the input power supply for the EVM.