SLUUCD7A
May 2021 – May 2026
1
Abstract
Trademarks
1
Features
1.1
Kit Contents
1.2
Ordering Information
2
BQ27427-Based Circuit Module
2.1
Circuit Module Connections
2.2
Pin Descriptions
3
Evaluation Module Physical Layout, Bill of Materials and Schematic
3.1
Board Layout
3.2
Bill of Materials
3.3
Schematic
3.4
BQ27427 Circuits Module Performance Specification Summary
4
EVM Hardware and Software Setup
4.1
Software Installation
5
Troubleshooting Unexpected Dialog Boxes
6
Hardware Connection
6.1
Connecting the BQ27427 Circuit Module to a Battery Pack
6.2
PC Interface Connection
7
Operation
7.1
Starting the Program
7.2
Setting Programmable BQ27427 Options
8
Calibration
8.1
Calibrating the BQ27427
8.2
Voltage Calibration
8.3
Board Offset Calibration
9
Advanced Communication I2C
9.1
I2C Communication
10
Related Documentation
11
Revision History
7
Operation
This section details the operation of the bqStudio software.