SLUUCD7A May   2021  – May 2026

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Features
    1. 1.1 Kit Contents
    2. 1.2 Ordering Information
  5. 2 BQ27427-Based Circuit Module
    1. 2.1 Circuit Module Connections
    2. 2.2 Pin Descriptions
  6. 3 Evaluation Module Physical Layout, Bill of Materials and Schematic
    1. 3.1 Board Layout
    2. 3.2 Bill of Materials
    3. 3.3 Schematic
    4. 3.4 BQ27427 Circuits Module Performance Specification Summary
  7. 4 EVM Hardware and Software Setup
    1. 4.1 Software Installation
  8. 5 Troubleshooting Unexpected Dialog Boxes
  9. 6 Hardware Connection
    1. 6.1 Connecting the BQ27427 Circuit Module to a Battery Pack
    2. 6.2 PC Interface Connection
  10. 7 Operation
    1. 7.1 Starting the Program
    2. 7.2 Setting Programmable BQ27427 Options
  11. 8 Calibration
    1. 8.1 Calibrating the BQ27427
    2. 8.2 Voltage Calibration
    3. 8.3 Board Offset Calibration
  12. 9 Advanced Communication I2C
    1. 9.1 I2C Communication
  13. 10Related Documentation
  14. 11Revision History

BQ27427 Circuits Module Performance Specification Summary

This section summarizes the performance specifications of the BQ27427 circuit module.

Table 3-2 Performance Specification Summary
Specification Min Typ Max Units
Input voltage Pack+ to Pack– 2.7 3.6 4.3 V
Charge and discharge current 0 1 2.5 A