SLUUCE3 June   2021

 

  1.   1
  2.   2
  3.   3
    1.     4
    2.     5
  4.   6
  5.   7
    1.     8
    2.     9
      1.      10
      2.      11
      3.      12
      4.      13
    3.     14
      1.      15
      2.      16
      3.      17
      4.      18
      5.      19
      6.      20
  6.   21
    1.     22
    2.     23
  7.   24
    1.     25
  8.   26
  9.   27
  10.   28

Power Up

  1. Before beginning the power up test procedure, verify the connections with Figure 4-1.
  2. Connect INB_IN test point to GND test point with jumper if the UCC27614EVM is being evaluated in non-inverting configuration.

  3. Enable supply #1, if the current on DMM1 is more than 0.25 mA and less than 0.71 mA, everything is set correctly.
  4. The following conditions should be present:
    1. Stable pulse output on channel-1 and channel-2 of the oscilloscope, refer to Figure 5-1
    2. Stable pulse output on the Ch-A of the oscilloscope, as per Figure 2.

    3. Frequency measurement should be 100 kHz, ±5 kHz or equal to the programmed function generator frequency
    4. DMM #1 should display around 4.6 mA, ±2 mA with the default load capacitance of 1.0 nF. For more information about operating current, see the UCC27614 Single Channel 30V 10A High Speed Low Side Gate Driver Data Sheet.
GUID-20210521-CA0I-VLWD-MRSL-BCGRDRMHXGXJ-low.pngFigure 5-1 Example Input and Output Waveforms (Green and Magenta are PWM Inputs, Yellow and Blue are Driver Outputs)