SLUUCE3 June 2021
The UCC27614EVM is designed to primarily evaluate the UCC27614DSG performances. The UCC27614DSG is a 30-V, single channel low-side driver with 10-A peak source and 10-A peak sink current for driving Si/IGBTs/SiC and GaN FETs. The UCC27614EVM board can be used to evaluate other pin-to-pin compatible parts in the 2x2mm WSON package. The UCC27614EVM inputs can tolerate signals as high as 26 V regardless of the VDD voltage which enhances device robustness.