SLUUCI5A July   2021  – November 2021 TPS92519-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Warnings and Cautions
  4. 3Description
    1. 3.1 Typical Applications
    2. 3.2 Features
    3. 3.3 Connector and Test Point Description
    4. 3.4 Electrical Performance Specifications
  5. 4Test Setup
    1. 4.1 Input Supplies and LED Load Connections
    2. 4.2 Switching Frequency Selection
    3. 4.3 Analog Dimming Using IADJx
    4. 4.4 PWM Dimming Using UDIMx and PWM Test Points
  6. 5Performance Data and Typical Characteristic Curves
    1. 5.1 Efficiency
    2. 5.2 Analog Dimming
    3. 5.3 PWM Dimming
    4. 5.4 PWM Dimming Waveforms
  7. 6Schematic
  8. 7TPS92519EVM-169 PCB Layout
  9. 8Bill of Materials
  10. 9Revision History

Switching Frequency Selection

The TPS92519EVM-169 is by default setup for 384 kHz for channel 1 and 438 kHz for channel 2. If 2/2.1-MHz operation is desired, then both the inductors (L1 and L2) must be changed to 10 uH and FSET must be pulled to ground by removing R14 and inserting R19.

Figure 4-3 FSET Resistors and Circuit