Home Power management LED drivers Automotive LED drivers

TPS92519-Q1

ACTIVE

Product details

Number of channels 2 Topology Buck Rating Automotive Operating temperature range (°C) 125 to -40 Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (min) (V) 2.8 Vout (max) (V) 54 Iout (max) (A) 2 Iq (typ) (mA) 5 Features Fault Detection, LED Open Detection, Precision Dimming Control, Thermal Error Flag, Thermal shutdown
Number of channels 2 Topology Buck Rating Automotive Operating temperature range (°C) 125 to -40 Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (min) (V) 2.8 Vout (max) (V) 54 Iout (max) (A) 2 Iq (typ) (mA) 5 Features Fault Detection, LED Open Detection, Precision Dimming Control, Thermal Error Flag, Thermal shutdown
HTSSOP (DAP) 32 89.1 mm² (11 mm × 8.1 mm)
  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM classification level H1C
    • Device CDM classification level C2
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • 4.5-V to 65-V wide input voltage range
  • Up to 2-A output current with 4% accuracy
  • Adaptive on-time average current control
  • Nominal switching frequency
    • 385 kHz and 435 kHz for channel 1 and channel 2
    • 2 MHz and 2.1 MHz for channel 1 and channel 2
  • Advanced dimming operation
    • Precision analog dimming
    • Supports external PWM dimming input
    • Optimized for external shunt dimming including LED matrix manager
  • Cycle-by-cycle switch overcurrent protection
  • Switch thermal protection
  • LED open and short fault monitoring and reporting
  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM classification level H1C
    • Device CDM classification level C2
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • 4.5-V to 65-V wide input voltage range
  • Up to 2-A output current with 4% accuracy
  • Adaptive on-time average current control
  • Nominal switching frequency
    • 385 kHz and 435 kHz for channel 1 and channel 2
    • 2 MHz and 2.1 MHz for channel 1 and channel 2
  • Advanced dimming operation
    • Precision analog dimming
    • Supports external PWM dimming input
    • Optimized for external shunt dimming including LED matrix manager
  • Cycle-by-cycle switch overcurrent protection
  • Switch thermal protection
  • LED open and short fault monitoring and reporting

The TPS92519-Q1 is a monolithic dual synchronous buck LED driver with a wide 4.5-V to 65-V operating input voltage range that can independently power two strings of series connected LEDs. The TPS92519-Q1 implements an adaptive on-time average current mode control and is designed to be compatible with shunt FET dimming techniques and LED matrix manager-based dynamic beam headlamps. The adaptive on-time control provides near constant switching frequency that can be set using FSET input. Inductor current sensing and closed-loop feedback enables better than ±4% accuracy over wide input voltage, output voltage and ambient temperature range.

The high performance LED driver can independently modulate LED current using both analog or PWM dimming techniques. Linear analog dimming response with over 16:1 range is obtained by varying the voltage from 140 mV to 2.45 V across the high Impedance Analog Adjust (IADJ) input. PWM dimming of LED current is achieved by directly modulating the corresponding UDIM input pin with the desired duty cycle and frequency. The device supports high frequency shunt FET dimming and is compatible with pixel control techniques using LED matrix manager.

The TPS92519-Q1 supports parallel operation of two or more channels thus enabling flexibility required to drive high current LEDs or laser diodes. Current is shared between parallel channels based on IADJ input independent of component tolerances and parasitics.

The TPS92519-Q1 incorporates advanced fault protection featuring: cycle-by-cycle switch current limit, bootstrap undervoltage and thermal shutdown. The device includes an open drain fault output to indicate output open and short conditions.

The TPS92519-Q1 is available in a 8.1-mm × 11-mm thermally-enhanced 32-pin HTSSOP package with a 2.75-mm × 3.45-mm bottom-exposed pad.

The TPS92519-Q1 is a monolithic dual synchronous buck LED driver with a wide 4.5-V to 65-V operating input voltage range that can independently power two strings of series connected LEDs. The TPS92519-Q1 implements an adaptive on-time average current mode control and is designed to be compatible with shunt FET dimming techniques and LED matrix manager-based dynamic beam headlamps. The adaptive on-time control provides near constant switching frequency that can be set using FSET input. Inductor current sensing and closed-loop feedback enables better than ±4% accuracy over wide input voltage, output voltage and ambient temperature range.

The high performance LED driver can independently modulate LED current using both analog or PWM dimming techniques. Linear analog dimming response with over 16:1 range is obtained by varying the voltage from 140 mV to 2.45 V across the high Impedance Analog Adjust (IADJ) input. PWM dimming of LED current is achieved by directly modulating the corresponding UDIM input pin with the desired duty cycle and frequency. The device supports high frequency shunt FET dimming and is compatible with pixel control techniques using LED matrix manager.

The TPS92519-Q1 supports parallel operation of two or more channels thus enabling flexibility required to drive high current LEDs or laser diodes. Current is shared between parallel channels based on IADJ input independent of component tolerances and parasitics.

The TPS92519-Q1 incorporates advanced fault protection featuring: cycle-by-cycle switch current limit, bootstrap undervoltage and thermal shutdown. The device includes an open drain fault output to indicate output open and short conditions.

The TPS92519-Q1 is available in a 8.1-mm × 11-mm thermally-enhanced 32-pin HTSSOP package with a 2.75-mm × 3.45-mm bottom-exposed pad.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS92515AHV-Q1 ACTIVE 65-V automotive 2-A shunt-PWM dimmable LED driver with Integrated NFET 2-A single-channel asynchronous buck
TPS92520-Q1 ACTIVE 1.6-A dual synchronous buck LED driver with SPI 1.6-A dual synchronous buck with SPI

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS92519-Q1 4.5-V to 65-V Dual Automotive 2-A Synchronous Buck LED Driver datasheet (Rev. A) PDF | HTML Dec 7, 2021
User guide TPS92519-Q1 Evaluation Module User's Guide (Rev. A) PDF | HTML Nov 17, 2021
Application note Paralleling LED Driver Channels to Support Higher Currents Using TPS92520/519-Q1 PDF | HTML Sep 10, 2021
Certificate TPS92519EVM-169 EU RoHS Declaration of Conformity (DoC) Sep 8, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS92519EVM-169 — TPS92519-Q1 evaluation module for automotive 2-A dual synchronous buck LED driver

The TPS92519EVM-169 features the TPS92519-Q1 IC providing two current regulated channels of up to 2.0 Amps and 30 W per channel. (Total output power limited to 60 W)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DAP) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos