SLUUCJ0A November 2023 – October 2026 BQ76907
The BQ76907 contains an integrated 1.8V LDO (REG18) that provides a regulated 1.8V supply voltage for the device's internal circuitry and digital logic. The supply current for this LDO is drawn from the BAT pin.
The device also integrates a programmable LDO (REGOUT) for external circuitry, such as a host processor or external transceiver circuitry. The REGOUT LDO takes the input from the REGSRC pin, which is generally expected to be connected to the top-of-stack, or can be generated by a separate DC/DC converter in the system. The REGOUT LDO output voltage can be programmed to 1.8V, 2.5V, 3.0V, 3.3V, or 5.0V, and it can provide an output current of up to 20mA if thermal conditions permit.
The REGOUT LDO voltage level is selected using the Settings:Configuration:REGOUT Config[REGCTL_2:0] configuration bits as shown below. The LDO is enabled using the Settings:Configuration:REGOUT Config[REG_EN] configuration bit, and the setting can be modified during operation using the 0x69 REGOUT Control() command.
The REGOUT LDO can be programmed to either remain disabled or power up automatically whenever the device exits SHUTDOWN mode, depending on OTP configuration. When the REGOUT LDO is disabled, the output is pulled to VSS with an internal resistance of approximately 2.5kΩ while the device is in NORMAL, SLEEP, or DEEPSLEEP modes. If the LDO is configured based on OTP settings to be powered, then at each later power-up the device autonomously loads the OTP settings and enables the LDO as configured, without requiring communications first.
The REGOUT LDO can also be powered down for a programmable time period, then automatically repowered when the timer expires or any bit in 0x62 Alarm Status() asserts. For more details on the options available, see the 0x0094 PROG_TIMER() subcommand.
The BQ76907 is designed to operate properly with a die temperature up to 110°C; therefore, the system design must avoid drawing excessive current from the REGOUT LDO if the design can result in the die temperature exceeding this level. For example, with an ambient temperature of 60°C, a stack voltage of 31.5V, and LDO programmed to an output voltage of 2.5V, the device dissipates approximately 580mW when supplying 20 mA of load current. The package thermal impedance can be used to then calculate the resulting die temperature. If this exceeds the device's specified temperature range, the load current must be limited in the system. The BQ76907 REGOUT LDO includes an overtemperature detector, which detects if the die temperature exceeds a level of approximately 120°C and automatically causes the LDO to shutdown, and if the Settings:Configuration:Power Config[OTSD] bit is set, the entire device enters SHUTDOWN mode.
| REGCTL[2:0] or REGOUTV[2:0] | REGOUT Voltage (V) |
|---|---|
| 0x0 - 0x3 | 1.8 |
| 0x4 | 2.5 |
| 0x5 | 3.0 |
| 0x6 (default) | 3.3 |
| 0x7 | 5.0 |