SLUUCJ0A November 2023 – October 2026 BQ76907
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Calibration | Voltage | Cell 4 and 5 Gain Delta | I1 | -128 | 127 | 0x0 | — |
Description: The Cell 4 and 5 Gain Delta is added to the Cell 1 Gain value to obtain the Cell 4 Gain and the Cell 5 Gain. The Cell 4 Gain is multiplied by the Cell 4 voltage ADC measurements for reporting in mV. The Cell 5 Gain is multiplied by the Cell 5 voltage ADC measurements for reporting in mV.