SLUUCJ0A November 2023 – October 2026 BQ76907
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Configuration | REGOUT Config | H1 | 0x00 | 0xFF | 0x08 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD0_3 | RSVD0_2 | RSVD0_1 | RSVD0_0 | REG_EN | REGCTL_2 | REGCTL_1 | REGCTL_0 |
Description: This register contains settings to control the REGOUT voltage regulator
| Bit | Field | Default | Description |
|---|---|---|---|
| 3 | REG_EN | 1 | Default value of enable for REG_EN. This value is used upon exit of CONFIG_UPDATE mode, but can be modified during operation using the REGOUT Control() command. 0 = REGOUT is not enabled (default) 1 = REGOUT is enabled |
| 2–0 | REGCTL_2–REGCTL_0 | 0 | Default value for the REGOUT LDO settings. This value is used upon exit of CONFIG_UPDATE mode, but can be modified during operation using the REGOUT Control() command. 0 = Set to 1.8V 1 = Set to 1.8V 2 = Set to 1.8V 3 = Set to 1.8V 4 = Set to 2.5V 5 = Set to 3.0V 6 = Set to 3.3V (default) 7 = Set to 5V |