SLUUCJ0 November 2023 BQ76907
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Protection | Enabled Protections B | H1 | 0x00 | 0xFF | 0x00 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD0_1 | RSVD0_0 | OTD | OTC | UTD | UTC | OTINT | HWD |
Description: This bit field enables or disables various protections. Protections that are enabled set their corresponding Safety Status flags when a fault is detected. Note that Settings:Protection:CHG FET Protections A, Settings:Protection:DSG FET Protections A, and Settings:Protection:Both FET Protections B must be appropriately configured to control the FET action taken when these faults are detected
| Bit | Field | Default | Description |
|---|---|---|---|
| 5 | OTD | 0 | Overtemperature in Discharge Protection 0 = Disabled 1 = Enabled |
| 4 | OTC | 0 | Overtemperature in Charge Protection 0 = Disabled 1 = Enabled |
| 3 | UTD | 0 | Undertemperature in Discharge Protection 0 = Disabled 1 = Enabled |
| 2 | UTC | 0 | Undertemperature in Charge Protection 0 = Disabled 1 = Enabled |
| 1 | OTINT | 0 | Internal Overtemperature Protection 0 = Disabled 1 = Enabled |
| 0 | HWD | 0 | Host Watchdog Protection 0 = Disabled 1 = Enabled |