SLUUCJ5 April 2022 TPS564242 , TPS564247
A summary of the TPS564242EVM performance specifications is provided in Table 2-1.Specifications are given for an input voltage of VIN = 12 V and an output voltage of 1.05 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
| Specifications | Test Conditions | MIN | TYP | MAX | Unit | |
|---|---|---|---|---|---|---|
| Input voltage range | 3 | 12 | 16 | V | ||
| Output voltage set point | 1.05 | V | ||||
| Operating frequency | VIN = 12 V, IO = 4 A | 1.2 | MHz | |||
| Output current range | 0 | 4 | A | |||
| Over current limit | VIN = 12 V, LO = 0.82 µH | 6 | A | |||
| Output ripple voltage | VIN = 12 V, IO =4 A | 8 | mVPP | |||