SLUUCK6A December   2021  – February 2022 TPSM8D6C24

 

  1.   Trademarks
  2. 1 Description
    1. 1.1 Before You Begin
    2. 1.2 Features
  3. 2 Electrical Performance Specifications
  4. 3 Schematic
  5. 4 Test Setup
    1. 4.1 Test and Configuration Software
      1. 4.1.1 Description
      2. 4.1.2 Features
    2. 4.2 Test Equipment
      1. 4.2.1 Voltage Source
      2. 4.2.2 Oscilloscope
      3. 4.2.3 Multimeters
      4. 4.2.4 Output Load
      5. 4.2.5 Fan
      6. 4.2.6 USB-to-GPIO Interface Adapter
      7. 4.2.7 Recommended Wire Gauge
    3. 4.3 List of Test Points, Jumpers, and Connectors
    4. 4.4 Evaluating Split Rail Input
  6. 5 EVM Configuration Using the Fusion GUI
    1. 5.1 Configuration Procedure
  7. 6 Test Procedure
    1. 6.1 Line and Load Regulation and Efficiency Measurement Procedure
    2. 6.2 Efficiency Measurement Test Points
    3. 6.3 Control Loop Gain and Phase Measurement Procedure
  8. 7 Performance Data and Typical Characteristic Curves
    1. 7.1 Efficiency
    2. 7.2 Load Regulation
    3. 7.3 Line Regulation
    4. 7.4 Transient Response
    5. 7.5 Control Loop Bode Plot
    6. 7.6 Output Ripple
    7. 7.7 Control On
    8. 7.8 Control Off
    9. 7.9 Thermal Image
  9. 8 EVM Assembly Drawing and PCB Layout
  10. 9 Bill of Materials
  11. 10Using the Fusion GUI
    1. 10.1  Opening the Fusion GUI
    2. 10.2  General Settings
    3. 10.3  Changing ON_OFF_CONFIG
    4. 10.4  Pop-Up for Some Commands While Conversion is Enabled
    5. 10.5  SMBALERT# Mask
    6. 10.6  Device Info
    7. 10.7  Phase Commands
    8. 10.8  All Config
    9. 10.9  Pin Strapping
    10. 10.10 Monitor
    11. 10.11 Status
  12. 12Revision History

Bill of Materials

Table 9-1 lists the BOM for the TPSM8D6C24EVM-2V0.

Table 9-1 TPSM8D624EVM-2V0 Bill of Materials
Designator Quantity Value Description PackageReference PartNumber Manufacturer Alternate PartNumber Alternate Manufacturer
!PCB1 1 Printed Circuit Board BSR192 Any
C1, C7, C8, C9 4 100 μF CAP, AL, 100 μF, 35 V, ±20%, 0.15 Ω, SMD SMT Radial G EEE-FC1V101P Panasonic
C2, C3, C4, C5, C10, C11, C12, C13 8 22 μF CAP, CERM, 22 μF, 25 V, ±10%, X6S, 1210 1210 GRM32EC81E226KE15L MuRata
C6, C14 2 6800 pF CAP, CERM, 6800 pF, 50 V, ±10%, X7R, 0402 402 GRM155R71H682KA88D MuRata
C15, C16, C20, C21, C26, C27, C28, C29, C30, C34, C35, C37, C38, C48, C49, C50, C51, C52, C56, C57, C59, C60, C64, C65, C69, C70 26 47 μF CAP, CERM, 47 μF, 10 V, ±10%, X7R, 1210 1210 GRM32ER71A476KE15L MuRata
C23, C42 2 100 pF CAP, CERM, 100 pF, 50 V, ±10%, X7R, 0402 402 8.85012E+11 Wurth Elektronik
C24, C25, C46, C47 4 10 μF CAP, CERM, 10 μF, 10 V, ±20%, X7R, 0603 603 GRM188Z71A106MA73D MuRata
C39, C40, C61, C62 4 470 μF CAP, Tantalum Polymer, 470 μF, 6.3 V, ±20%, 0.01 Ω, 7343-40 SMD 7343-40 6TPF470MAH Panasonic
C41, C43 2 0.1 μF CAP, CERM, 0.1 μF, 50 V, ±10%, X7R, 0603 603 C0603C104K5RACTU Kemet
D1, D2 2 30 V Diode, Schottky, 30 V, 2 A, AEC-Q101, SOD-123FL SOD-123FL MBR230LSFT1G ON Semiconductor
H3, H4, H5, H6 4 Bumpon, Hemisphere, 0.44 X 0.20, Clear Transparent Bumpon SJ-5303 (CLEAR) 3M
J1 1 Connector, Receptacle, Micro-USB Type B, R/A, Bottom Mount SMT MICRO USB CONN, R/A 1981568-1 TE Connectivity
J2 1 Header (shrouded), 100 mil, 5 × 2, Gold, TH 5 × 2 Shrouded header 5103308-1 TE Connectivity
JP1, JP2 2 Header, 100 mil, 3 × 1, Gold, TH PBC03SAAN PBC03SAAN Sullins Connector Solutions
JP3, JP4 2 Header, 100 mil, 3 × 2, Gold, TH Sullins 100 mil, 2 × 3, 230 mil above insulator PBC03DAAN Sullins Connector Solutions
JP5, JP6 2 Header, 2.54 mm, 2 × 1, Gold, TH Header, 2.54 mm, 2 × 1, TH 61300211121 Wurth Elektronik
JP7, JP8 2 Header, 100mil, 2 × 1, Tin, TH Header, 2 × 1, 100 mil, TH 5-146278-2 TE Connectivity
LBL1 1 Thermal Transfer Printable Labels, 0.650" W × 0.200" H - 10,000 per roll PCB Label 0.650 × 0.200 inch THT-14-423-10 Brady
LED1 1 Green LED, Green, SMD LED_0603 150060GS75000 Wurth Elektronik
R1, R3 2 10 RES, 10, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 603 CRCW060310R0JNEA Vishay-Dale
R2, R6 2 30.1 k RES, 30.1 k, 1%, 0.1 W, 0603 603 RC0603FR-0730K1L Yageo
R4, R8 2 11.0 k RES, 11.0 k, 1%, 0.1 W, 0603 603 RC0603FR-0711KL Yageo
R7, R14, R36, R41 4 10 RES, 10.0, 1%, 0.063 W, 0402 402 CRCW040210R0FKED Vishay-Dale
R9, R10, R12, R13, R37, R38, R39, R40 8 49.9 RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 402 ERJ-2RKF49R9X Panasonic
R19, R20, R21, R32 4 0 RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 603 ERJ-3GEY0R00V Panasonic
R22 1 14.7 k RES, 14.7 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 603 ERJ-3EKF1472V Panasonic
R23 1 10.0 k RES, 10.0 k, 1%, 0.1 W, 0603 603 RCG060310K0FKEA Vishay Draloric
R24, R35 2 14.7 k RES, 14.7 k, 1%, 0.1 W, 0603 603 RC0603FR-0714K7L Yageo
R25, R31 2 10.0 k RES, 10.0 k, 1%, 0.1 W, 0603 603 RC0603FR-0710KL Yageo
R29, R34 2 26.1 k RES, 26.1 k, 1%, 0.1 W, 0603 603 CRCW060326K1FKEA Vishay-Dale
R33 1 68.1 k RES, 68.1 k, 0.1%, 0.1 W, 0603 603 RG1608P-6812-B-T5 Susumu Co Ltd
R42 1 1.00 k RES, 1.00 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 603 CRCW06031K00FKEA Vishay-Dale
SH-JP1, SH-JP2, SH-JP3, SH-JP4 4 1 × 2 Shunt, 100 mil, Gold plated, Black Shunt SNT-100-BK-G Samtec 969102-0000-DA 3M
SMB1, SMB2 2 Connector, Receptacle, 50 Ω, TH SMB Connector SMBR004D00 JAE Electronics
T1, T2, T3, T5, T6, T7, T8 7 Therminal Block, 5 mm, 2-pole, Tin, TH TH, 2-Leads, Body 10 ×10mm, Pitch 5 mm 282856-2 TE Connectivity
T4 1 Terminal Block, 3.5-mm Pitch, 2 × 1, TH 7.0 × 8.2 × 6.5 mm ED555/2DS On-Shore Technology
TP1, TP6, TP18 3 Test Point, Multipurpose, Red, TH Red Multipurpose Testpoint 5010 Keystone
TP2, TP3, TP4, TP10, TP16, TP22, TP27 7 Test Point, Multipurpose, Black, TH Black Multipurpose Testpoint 5011 Keystone
TP5, TP7, TP8, TP9, TP11, TP12, TP13, TP14, TP15, TP17, TP19, TP20, TP21, TP23, TP24, TP25, TP26 17 Test Point, Multipurpose, White, TH White Multipurpose Testpoint 5012 Keystone
U1 1 TPSM8D6x24MOW59 MODULE_MOW0059A TPSM8D6x24MOW59 Texas Instruments Texas Instruments
C17, C18, C19, C22, C31, C32, C33, C36, C53, C54, C55, C58, C63, C66, C67, C68 0 47 μF CAP, CERM, 47 μF, 10 V, ±10%, X7R, 1210 1210 GRM32ER71A476KE15L MuRata
C44, C45, C71, C72 0 0.022 μF CAP, CERM, 0.022 μF, 50 V, ±10%, X7R, 0402 402 GRM155R71H223KA12D MuRata
FID1, FID2, FID3, FID4, FID5, FID6 0 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
R5, R11 0 10.0 k RES, 10.0 k, 1%, 0.1 W, 0402 402 ERJ-2RKF1002X Panasonic
R15, R16, R17, R27, R28 0 10.0 k RES, 10.0 k, 1%, 0.1 W, 0603 603 RCG060310K0FKEA Vishay Draloric
R18, R30 0 53.6 k RES, 53.6 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 603 CRCW060353K6FKEA Vishay-Dale
R26 0 0 RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 603 ERJ-3GEY0R00V Panasonic