SLUUCK6A December 2021 – February 2022 TPSM8D6C24
Table 2-1 lists the electrical performance specifications in room temperature (20 to 25°C). Characteristics are given for an input voltage of VIN = 12 V, unless otherwise specified.
| Parameter | Test Conditions | MIN | TYP | MAX | Unit |
|---|---|---|---|---|---|
| Input Characteristics | |||||
| Input voltage range, VIN | 5 | 12 | 16 | V | |
| Full load input current | IOUTA = IOUTB = 35 A | 7 | A | ||
| VIN = 5 V, IOUTA = IOUTB = 35 A | 16.8 | A | |||
| No load input current | IOUTA = IOUTB = 0 A, switching enabled | 136 | mA | ||
| Enable switching threshold | Set by default resistor divider, JP3 and JP4 in UVLO position | 3.92 | V | ||
| Disable switching threshold | Set by default resistor divider, JP3 and JP4 in UVLO position | 3.50 | V | ||
| Output Characteristics | |||||
| VOUT_A output voltage, VOUTA | 0.8 | V | |||
| VOUT_B output voltage, VOUTB | 1.2 | V | |||
| VOUT_A output load current, IOUTA | 0 | 35 | A | ||
| VOUT_B output load current, IOUTB | 0 | 35 | A | ||
| VOUT_A output voltage regulation | Line Regulation: VIN = 5V to 16V | 0.1 | % | ||
| Load Regulation: IOUTA = 0 A to 35 A | 0.1 | % | |||
| VOUT_B output voltage regulation | Line Regulation: VIN = 5V to 16V | 0.1 | % | ||
| Load Regulation: IOUTB = 0 A to 35 A | 0.1 | % | |||
| VOUT_A output overcurrent fault threshold | Programmed by MSEL2 | 52 | A | ||
| VOUT_B output overcurrent fault threshold | Programmed by MSEL2 | 52 | A | ||
| Systems Characteristics | |||||
| Switching frequency | Programmed by MSEL1 | 550 | kHz | ||
| Operating case temperature | IOUTA = IOUTB = 35 A, Airflow = 200 LFM, 10 minute soak | 100 | °C | ||