SLUUCL5A december   2022  – may 2023

 

  1.   Description
  2.   Features
  3.   Applications
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Performance Specification Summary
  7. 3Output Voltage Setpoint
  8. 4Test Setup and Results
    1. 4.1 Input, Output Connections
    2. 4.2 Start-Up Procedure
    3. 4.3 Efficiency
    4. 4.4 Load Regulation
    5. 4.5 Line Regulation
    6. 4.6 Load Transient Response
    7. 4.7 Start-Up
    8. 4.8 Shutdown
    9. 4.9 Output Voltage Ripple
  9. 5Hardware Design Files
    1. 5.1 Schematic
    2. 5.2 PCB Layout
    3. 5.3 Bill of Materials
  10. 6Additional Information
    1.     Trademarks
  11. 7Reference
  12. 8Revision History

Load Transient Response

Figure 5-19 shows the response to load transient for TPS564252EVM. Figure 5-20 shows the response to load transient for the TPS564257EVM. Figure 5-21 shows the response to load transient for the TPS564255EVM. The current steps slew rate is set as 2.5A/μs.
GUID-20221214-SS0I-8H0C-0R4B-PVKLVDQN7H25-low.svg Figure 5-11 TPS564252EVM Load Transient Response, 10% to 90% (0.4 A to 3.6 A) Load Step
GUID-20221214-SS0I-WNRQ-QJBN-FMZBQGJTJBQF-low.svg Figure 5-12 TPS564257EVM Load Transient Response, 10% to 90% (0.3 A to 3.6 A) Load Step
GUID-20221214-SS0I-HFRK-BKMB-8LMWQPXJXVKJ-low.svg Figure 5-13 TPS564255EVM Load Transient Response, 10% to 90% (0.3 A to 3.6 A) Load Step