SLUUCL5A
december 2022 – may 2023
Description
Features
Applications
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Performance Specification Summary
3
Output Voltage Setpoint
4
Test Setup and Results
4.1
Input, Output Connections
4.2
Start-Up Procedure
4.3
Efficiency
4.4
Load Regulation
4.5
Line Regulation
4.6
Load Transient Response
4.7
Start-Up
4.8
Shutdown
4.9
Output Voltage Ripple
5
Hardware Design Files
5.1
Schematic
5.2
PCB Layout
5.3
Bill of Materials
6
Additional Information
Trademarks
7
Reference
8
Revision History
Features
3 V to 17 V input voltage range
0.6 V to 10 V output voltage range
Up to 4 A output current
ECO mode / FCCM mode/ OOA mode
Fast transient response