SLUUCN0B june   2022  – august 2023 TPS51386

 

  1.   1
  2.   TPS51386EVM 8-A, Regulator Evaluation Module
  3.   Trademarks
  4. 1Introduction
  5. 2Performance Specification Summary
  6. 3Output Voltage Setpoint
  7. 4Test Setup and Results
    1. 4.1 Input and Output Connections
    2. 4.2 Start-Up Procedure
    3. 4.3 Start-Up
    4. 4.4 Shutdown
    5. 4.5 Output Voltage Ripple
  8. 5Board Layout
    1. 5.1 Layout
  9. 6Board Profile, Schematic, and List of Materials
    1. 6.1 Board Profile
    2. 6.2 Schematic
    3. 6.3 List of Materials
  10. 7References
  11. 8Revision History

Start-Up Procedure

  1. Make sure that the jumper at JP2 (Enable High Control) is covered to connect VIN to pin 1 of JP3. Also make sure JP3 (Enable Control) pin 2 and 3 are covered to shunt EN to GND to disable the output.
  2. Apply appropriate input voltage to VIN (J1-1) or TP1 and GND (J1-2) or TP8. Note that the board cannot support hot plug-in. The input lines must be connected between J1 and an external power source first before turning on the power source.
  3. Move the jumper at JP3 (Enable Control) from pin 2 and 3 (EN and OFF) to pin 2 and 1 (EN and ON) and make sure JP2 pin 1 and pin 2 are covered. Then, the output can be enabled.
  4. Apply the loading to VOUT (J2-2) or TP4 and GND (J2-1) or TP10.