SLUUCN0B june 2022 – august 2023 TPS51386
The TPS51386EVM is provided with input and output connectors and test points as shown in Table 4-1. Connect a power supply capable of supplying 8 A to J1 through a pair of 20AWG wires. The load must be connected to J2 through a pair of 20AWG wires. The maximum load current capability is 8 A. Minimize wire lengths to reduce losses in the wires. Test point TP2 provides a place to monitor the VIN input voltages with TP9 providing a convenient ground reference. TP5 is used to monitor the output voltage with TP12 as the ground reference.
| Reference Designator | Function |
|---|---|
| J1 | VIN (see Table 1-1 for VIN range) |
| J2 | VOUT, 5.1 V at 8-A maximum |
| JP1 | PG pullup control. Short pin 1 and pin 2 to pull PG up to VCC. Short pin 2 and pin 3 to pull PG up to VOUT. |
| JP2 | EN high control. Short pin 1 and pin 2 to connect VIN to pin 1 of JP3. |
| JP3 | EN control. Short pin 1 and pin 2 of JP2 to make EN high. |
| JP4 | Mode control. Float or short pin 2 and pin 3 to set PSM mode. Short pin 2 and pin 1 to set OOA mode. |
| TP1 | VIN positive monitor point |
| TP2 | VIN positive test point |
| TP3 | Switch node test point |
| TP4 | VOUT positive monitor point |
| TP5 | VOUT positive test point |
| TP6 | EN test point |
| TP7 | PG test point |
| TP8 | GND monitor point |
| TP9 | GND test point |
| TP10 | GND monitor point |
| TP11 | Loop test point |
| TP12 | GND test point |
| TP13 | LDO output monitor point (for TPS51383EVM and TPS51384EVM) |
| TP14 | LDO output test point (for TPS51383EVM and TPS51384EVM) |
| TP15 | VCC test point |
| TP16 | GND test point |
| TP17 | GND test point |
| TP18 | GND test point |
| TP19 | GND monitor point |