SLUUCO9A April 2023 – November 2023 BQ28Z620
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
Protections | UTC | Threshold | I2 | –400 | 1500 | 0 | 0.1°C | Under Temperature in Charge trip threshold |
Protections | UTC | Delay | U1 | 0 | 255 | 2 | s | Under Temperature in Charge Cell trip delay |
Protections | UTC | Recovery | I2 | –400 | 1500 | 50 | 0.1°C | Under Temperature in Charge Cell recovery threshold |