SLUUCP5 March   2023

 

  1.   Abstract
  2.   Trademarks
  3. 1Warning and Caution
  4. 2Introduction
    1. 2.1 Performance Specification
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
      2. 2.2.2 Feedforward Capacitor
  5. 3Setup
    1. 3.1 Connector Descriptions
    2. 3.2 Hardware Setup
  6. 4Board Layout
  7. 5TPS62A06EVM-248 Test Results
  8. 6Schematic and Bill of Materials
    1. 6.1 Schematic
    2. 6.2 Bill of Materials

Abstract

This user’s guide describes the characteristics, operation, and use of TI's TPS62A06 and TPS62A06A evaluation modules (EVM). These EVMs are designed to help the user easily evaluate and test the operation and functionality of the TPS62A06 and TPS62A06A buck converters. The EVMs convert a 2.5-V to 5.5-V input voltage to a regulated 1.2-V output voltage that delivers up to 6-A maximum output current. This user’s guide includes setup instructions for the following:

  • Hardware
  • A printed-circuit board (PCB) layout
  • Schematic diagram
  • Bill of materials (BOM)
  • Test results of the EVM
Throughout this document, the TPS62A06EVM-248 is used as an abbreviation representing the TPS62A06EVM-248 (001) and TPS62A06AEVM-248 (002).