SLUUCP5 March 2023 TPS62A06 , TPS62A06A
Table 2-1 provides a summary of the TPS62A06 and TPS62A06A performance specifications.
| Specification | Test Conditions | MIN | TYP | MAX | Unit | |
|---|---|---|---|---|---|---|
| Input voltage | 2.5 | 5.5 | V | |||
| Output voltage setpoint | 1.2 | V | ||||
| Output current | TPS62A06EVM-248 | 0 | 6 | A | ||
| TPS62A06AEVM-248 | 0 | 6 | A | |||