SLUUCP5 March   2023 TPS62A06 , TPS62A06A

 

  1.   Abstract
  2.   Trademarks
  3. 1Warning and Caution
  4. 2Introduction
    1. 2.1 Performance Specification
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
      2. 2.2.2 Feedforward Capacitor
  5. 3Setup
    1. 3.1 Connector Descriptions
    2. 3.2 Hardware Setup
  6. 4Board Layout
  7. 5TPS62A06EVM-248 Test Results
  8. 6Schematic and Bill of Materials
    1. 6.1 Schematic
    2. 6.2 Bill of Materials

Input and Output Capacitors

C1 is populated on the board to reduce the input impedance of the board and avoid oscillations at high output current conditions, but can not be needed for the final application.

C8 and C9 are provided for additional output capacitors. These capacitors are not required for proper operation, but can be used to reduce the output voltage ripple and to improve the load transient response. The output capacitance must remain within the recommended range in the device data sheet for proper operation.