Figure 4-8 shows the response to load transient for the TPS563203EVM. Figure 4-15 shows the response to load transient for the TPS563206EVM. The
current steps slew rate is set as 2.5 A/μs.
Figure 4-8 TPS563203EVM Load Transient Response, 10% to 90% (0.3 A to 2.7 A) Load
Step
Figure 4-9 TPS563206EVM Load Transient Response, 10% to 90% (0.3 A to 2.7 A) Load
Step