Home Power management DC/DC switching regulators DC/DC converters

TPS563203

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 17 Vin (min) (V) 4.2 Vout (max) (V) 7 Vout (min) (V) 0.6 Features Enable, Light-load efficiency, Overcurrent protection, Soft-start fixed, Synchronous rectification Control mode D-CAP3 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00011 Duty cycle (max) (%) 95
Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 17 Vin (min) (V) 4.2 Vout (max) (V) 7 Vout (min) (V) 0.6 Features Enable, Light-load efficiency, Overcurrent protection, Soft-start fixed, Synchronous rectification Control mode D-CAP3 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00011 Duty cycle (max) (%) 95
SOT-5X3 (DRL) 6 2.56 mm² (1.6 mm × 1.6 mm)
  • Configured for a wide range of applications
    • Input voltage range: 4.2V to 17V
    • Output voltage range: 0.6V to 7V
    • Reference voltage: 0.6V
    • ±1.5% reference voltage accuracy at 25°C
    • ±2% reference voltage accuracy from –40°C to 125°C
    • Integrated 100mΩ and 55mΩ FETs
    • Low quiescent current for TPS563203: 110µA
    • Switching frequency: 600kHz
    • Maximum 95% large duty cycle operation
    • Fixed soft-start time: 1.4ms
  • Easy of use and small design size
    • Eco-mode at light loading for TPS563203
    • FCCM mode at light loading for TPS563206
    • D-CAP3™ control mode with fast transient response
    • Support start-up with prebiased output
    • Non-latch for OT and UVLO protection
    • Cycle-by-cycle overcurrent limit
    • Hiccup mode for UV protection
    • Operating junction temperature range from –40°C to 125°C
    • SOT563 package, 1.6mm × 1.6mm
  • Create a custom design using the TPS563203 with the WEBENCH® Power Designer
  • Create a custom design using the TPS563206 with the WEBENCH® Power Designer
  • Configured for a wide range of applications
    • Input voltage range: 4.2V to 17V
    • Output voltage range: 0.6V to 7V
    • Reference voltage: 0.6V
    • ±1.5% reference voltage accuracy at 25°C
    • ±2% reference voltage accuracy from –40°C to 125°C
    • Integrated 100mΩ and 55mΩ FETs
    • Low quiescent current for TPS563203: 110µA
    • Switching frequency: 600kHz
    • Maximum 95% large duty cycle operation
    • Fixed soft-start time: 1.4ms
  • Easy of use and small design size
    • Eco-mode at light loading for TPS563203
    • FCCM mode at light loading for TPS563206
    • D-CAP3™ control mode with fast transient response
    • Support start-up with prebiased output
    • Non-latch for OT and UVLO protection
    • Cycle-by-cycle overcurrent limit
    • Hiccup mode for UV protection
    • Operating junction temperature range from –40°C to 125°C
    • SOT563 package, 1.6mm × 1.6mm
  • Create a custom design using the TPS563203 with the WEBENCH® Power Designer
  • Create a custom design using the TPS563206 with the WEBENCH® Power Designer

TPS563203, TPS563206 are simple, easy-to-use, 3A synchronous buck converters in a SOT563 package.

The devices are designed to operate with minimum external component counts and designed to achieve low standby current.

This switch mode power supply (SMPS) device employs D-CAP3 control mode providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors, such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

TPS563203 operates in Eco-mode, which maintains high-efficiency during light load operation. TPS563206 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. The device integrates complete protection through OCP, UVLO, OTP, and UVP with hiccup. TPS56320x is available in a 6-pin, 1.6mm × 1.6mm SOT563 (DRL) package and specified from a –40°C to 125°C junction temperature.

TPS563203, TPS563206 are simple, easy-to-use, 3A synchronous buck converters in a SOT563 package.

The devices are designed to operate with minimum external component counts and designed to achieve low standby current.

This switch mode power supply (SMPS) device employs D-CAP3 control mode providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors, such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

TPS563203 operates in Eco-mode, which maintains high-efficiency during light load operation. TPS563206 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. The device integrates complete protection through OCP, UVLO, OTP, and UVP with hiccup. TPS56320x is available in a 6-pin, 1.6mm × 1.6mm SOT563 (DRL) package and specified from a –40°C to 125°C junction temperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS562203 ACTIVE 4.2-V to 17-V input, 2-A synchronous buck converter in SOT563 with eco-mode Pin-compatible alternative with 2-A output current
TPS563252 ACTIVE 3-V to 17-V input voltage, 3-A, 1.2-Mhz synchronous buck converter in SOT563 Higher switching frequency and power good available
TPS563206 ACTIVE 4.2-V to 17-V input, 3-A synchronous buck converter in SOT563 Pin-compatible alternative with FCCM.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS56320x 4.2V to 17V Input, 3A, Synchronous Buck Converter in SOT563 datasheet (Rev. A) PDF | HTML Jan 11, 2024
Application note How to Co-Layout Three Common SOT-563 Package Pinouts (Rev. B) PDF | HTML Aug 27, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS563203EVM — TPS563203 evaluation module for 3-A synchronous step-down converter in SOT-563 package

The TPS563203 evaluation module (EVM) is a platform for evaluating the TPS563203 step-down converter in a SOT-563 package. TPS563203EVM operates from 3-V to 17-V input, 12 V (nom), and provides a 1.05-V output at 3 A. It also includes AC signal injection terminals for feedback-loop measurements.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS563203 PSPICE Model

SLUM869.ZIP (334 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos