SLUUCR8A January 2023 – December 2023
The following table lists the BOM for this EVM.
| QUANTITY | REF DES | VALUE | DESCRIPTION | SIZE | PART NUMBER | MFR | |||
|---|---|---|---|---|---|---|---|---|---|
| TPS628301ADRLEVM | TPS628303ADRLEVM | TPS628303BDRLEVM | TPS628304ADRLEVM | ||||||
1 | 1 | 1 | 1 | C1 | 4.7µF | CAP, CERM, 4.7 µF, 6.3 V, ±10%, X7R, 0603 | 0603 | JMK107BB7475KA-T | Taiyo Yuden |
1 | 1 | 1 | 1 | C4 | 47 µF | CAP, TA, 47 uF, 35 V, ±10%, 0.3 Ohm, 2917 | 2917 | T495X476K035ATE300 | Kemet |
2 | 2 | 2 | 2 | C5, C10 | 2200 pF | CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, 0402 | 0402 | GRM155R71H222KA01D | MuRata |
3 | 3 | 3 | 3 | C6, C7, C8 | 10 µF | CAP, CERM, 10 µF, 10 V, ±10%, X7R, 0603 | 0603 | GRM188Z71A106KA73D | MuRata |
1 | 1 | 1 | 1 | L1 | 0.47 µH | Inductor, 4.8A, 0.47µH, 0.032 Ω | 0805 | LSCNE2012HKTR47MD | Taiyo Yuden |
1 | 1 | 1 | 1 | R1 | 1.02Meg | Resistor, Chip, 0.1 W, 1% | 0603 | Std | Std |
1 | 1 | 1 | 1 | R2 | 392k | Resistor, Chip, 0.1 W, 1% | 0603 | Std | Std |
2 | 2 | 2 | 2 | R4, R5 | 100k | Resistor, Chip, 0.1 W, 1% | 0603 | Std | Std |
1 | 1 | 1 | 1 | R6 | 1k | Resistor, Chip, 0.1 W, 1% | 0603 | Std | Std |
1 | 0 | 0 | 0 | U1 | IC, 5.5-V, 1-A Step-Down Converter | 1.6 × 2.1 mm | TPS628301ADRLR | Texas Instruments | |
0 | 1 | 0 | 0 | U1 | IC, 5.5-V, 3-A Step-Down Converter | 1.6 × 2.1 mm | TPS628303ADRLR | Texas Instruments | |
0 | 0 | 1 | 0 | U1 | IC, 5.5-V, 3-A Step-Down Converter with latch-off protection for OCP and OVP | 1.6 × 2.1 mm | TPS628303BDRLR | Texas Instruments | |
0 | 0 | 0 | 1 | U1 | IC, 5.5-V, 4-A Step-Down Converter | 1.6 × 2.1 mm | TPS628304ADRLR | Texas Instruments | |