SLUUCT7B may 2023 – august 2023 BQ25756
The BQ25756EVM evaluation module (EVM) is a complete evaluation system for the BQ25756 IC, a buck-boost battery charge controller with a wide input range of 4.2 V - 70 V, a wide output voltage range of up to 70 V, and bi-directional capabilities.
The BQ25756EVM has a max input and output of 55 V and a max charge current of 10 A.