Use the following guidelines to set up
the equipment:
- Set power supply #1 for 23 V DC,
8 A current limit and then turn off the supply.
- Connect the output of power
supply #1 in series with a current meter to J1 (VIN and PGND).
- Connect a voltage meter across J1
(VIN) and J1 (PGND).
- Connect load #1 in series with a
current meter to J3 (VBAT and PGND).
- Connect a voltage meter across J5 (VBAT and PGND).
- Set 23 V at KEPCO load output.
Limit KEPCO to 6 A. Use load #2 to power EVM from the VOUT output.
- Connect J5 to the EV2400. Connect
J5 to the I2C PORT 2 on the EV2400.
- Make sure the jumpers are
installed as indicated in IO and Jumper Descriptions.
- Turn on the computer and load #2.
Open the bqStudio software.
- Select Charger and
click the Next button.
- Select
Charger_1_00_BQ25756.bqz on the Select a Target
Page.
- After selecting the
target device, click Field View and then click the Read
Register button.
- Set WATCHDOG and EN_CHG to
disabled.
- In 16 Bit Registers, set ICHG_REG to 4000 mA and IPRECHG to 1000 mA.
- Turn on power supply #1, measure
V(J1(VAC)) = 23 V ± 0.5
V
I(J1(IAC)) = 4.1 A ± 0.5 A
V(J3(VBAT)) = 23 V ± 0.5 V I(J3(IBAT)) = 3.9 A ± 0.5
A
- Set power supply #1 for 40 V,
measure
V(J1(VAC)) = 40 V ±
0.5 V
I(J1(IAC)) = 2.4 A ± 0.5 A
V(J3(VBAT)) = 23 V ± 0.5 V I(J3(IBAT)) = 3.9 A ± 0.5
A
- Set power supply #1 for 19 V,
measure
V(J1(VAC)) = 19 V ±
0.5 V
I(J1(IAC)) = 5.0
A ± 0.5 A
V(J3(VBAT)) = 23 V ± 0.5 V I(J3(IBAT)) = 3.9 A ± 0.5
A