SLUUCT9 September   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General TI High Voltage Evaluation User Safety Guidelines
  6. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Header Information
    3. 2.3 Jumper Information
    4. 2.4 Connectors Information
    5. 2.5 Interfaces Information
    6. 2.6 Test Points
  7. 3Implementation Results
    1. 3.1 Evaluation Setup
    2. 3.2 Performance Data and Results
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)

Evaluation Setup

This section describes the default EVM configurations and recommended test set up for the UCC21551-Q1 EVM.

Equipment

The following equipment is recommended for testing the EVM:

  • One DC supply capable of 5 V/0.5A, for example: Keysight E3634A.
  • One DC supply capable of 24 V/0.5A, for example: Keysight E3634A.
  • One Arbitrary Function Generator, dual channel, for example: Tektronix AFG3102A
  • One Oscilloscope, at least 3 channels, bandwidth 200 MHz or above, for example, Tektronix MDO3054 or TDS3054C.
  • Three passive oscilloscope probes, bandwidth 200 MHz or above. For example, TPP1000 like probe with a ground spring.
  • 4X BNC to Grabber Cables for input and supply connections.
  • Banana plug connector.

Equipment Configurations

  • DC Power Supply Settings
    • DC Supply 1:
      • Voltage setting: 5 V
      • Current limit: 0.5A
    • DC Supply 2:
      • Voltage setting: 24 V
      • Current limit: 0.5A
  • Function Generator Settings
    • Function: Pulse
    • CH1: High: 5 V, Low: 0 V
    • CH2: High: 5 V, Low: 0 V
  • Oscilloscope Settings
    • CH1-CH3:
      • DC coupling
      • Highest bandwidth setting available
      • Termination 1M or automatic
      • Probe scale: 10X or auto

Equipment Setup

  • Jumper Connections
    • J7: Shunt XEN to VCC
    • J20: Shunt ON to EN
    • J5: Shunt DT to GND
    • SDT_DT1: All switches in the left most position
  • Oscilloscope Connections
    • CH1: VGA to VSSA
    • CH2: VGB to VSSB
    • CH3: VDDB to VSSB
  • Function Generator
    • CH1: INB to GND
    • CH2: INA to GND
  • Power Supply
    • DC Supply 1: J18
    • DC Supply 2: J21

If testing the EVM with FETs, then populate Q1 and Q2 or the XM3 connector. If testing the EVM without FETs, then place a banana plug connector between SW and DC-. See Figure 4-1 for a visual of the default test connections.

GUID-20230613-SS0I-S1P9-6RVN-WTBC1Q9FFTQZ-low.png Figure 3-1 Default Connections Without Load