SLUUCU7 November   2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Equipment
    2. 2.2 Equipment Setup
    3. 2.3 I/O Descriptions
  9. 3Software
    1. 3.1 Software Setup
  10. 4Implementation Results
    1. 4.1 Test Procedure
      1. 4.1.1 Initial Settings
      2. 4.1.2 Communication Verification
      3. 4.1.3 Switched Cap Mode Charge Verification
      4. 4.1.4 Bypass Mode Charge Verification
      5. 4.1.5 Dual BQ25960H Operation
      6. 4.1.6 BQ25611D Charge Verification
  11. 5Hardware Design Files
    1. 5.1 Schematic
    2. 5.2 PCB Layout Guidelines
      1. 5.2.1 Board Layout
    3. 5.3 Bill of Materials
  12. 6Additional Information
    1.     Trademarks

Equipment Setup


GUID-20210408-CA0I-MBGR-TJKV-KL4T8R4HVZMS-low.png

Figure 2-1 Equipment Test Setup

Use the following list to set up the EVM testing equipment. Refer to Figure 3-1 for the test setup connections to the EVM.

  1. Review the EVM connections in Table 3-1.
  2. Install jumpers as shown in Table 3-2.
  3. Set PS1 for 8.3 VDC, 1 A current limit, and then turn off the supply.
  4. Connect PS1 to J1 (VIN1 and GND).
  5. Connect a voltage meter across TP1 (VAC1) and TP37 (GND) to measure the input voltage as seen from the VAC1 bump of the U1 charger.
  6. Connect a voltage meter across TP2 (VBUS_M) and TP37 (GND) to measure the input voltage as seen from the VBUS bumps of the U1 charger.
  7. Set Load #1 to constant voltage mode with an output of 4.0 V, and then disable the load.
  8. Connect Load #1 to J2 (VOUT and PACK-). Connect a current meter in series to measure the output current, as shown in Figure 3-1.
  9. Connect a voltage meter across TP5 (VOUT_M) and TP37 (GND) to measure the output voltage as seen from the VOUT bumps of the charger.