SLUUCV1 November 2023
This user’s guide describes the characteristics, operation, and use of TI's TPS62A01, TPS62A01A, TPS62A02 and TPS62A02 evaluation modules (EVM). These EVMs are designed to help the user to easily evaluate and test the operation and functionality of the TPS62A01PDDCR, TPS62A01APDDCR, TPS62A02PDDCR and TPS62A02APDDCR buck converters. The EVMs convert a 2.5-V to 5.5-V input voltage to a regulated 1.8-V output voltage that delivers up to 2-A maximum. This user’s guide includes setup instructions for the following:
Throughout this document, the TPS62A0xPEVM-018 is used as an abbreviation representing the TPS62A02PEVM-018 (001), TPS62A02APEVM-018 (002), TPS62A01PEVM-018 (003) and TPS62A01APEVM-018 (004).