SLUUCV1 November 2023
The TPS62A0xPEVM-018 and TPS62A0xAPEVM-018 facilitate the evaluation of the TPS62A0xP and TPS62A0xAP family of 1 A and 2 A, step-down converters in 2.9-mm × 2.8- mm SOT23-6 packages. The EVM converts a 2.5V to 5.5V input voltages maintaining the desired output voltage regulation.
The TPS62A01, TPS62A01A, TPS62A02 and TPS62A02A are synchronous step-down buck DC-DC converters optimized for high efficiency and compact solution size. The TPS62A01 and TPS62A01A delivers an output current up to 1 A. The TPS62A02 and TPS62A02A delivers an output current up to 2 A. The "A" variant operates in forced PWM (FPWM) across the whole load current range. The TPS62A0xPEVM-018 is available in 2.90-mm × 2.80-mm SOT23-6 package.