SLUUCW3 October 2023 TPS62843
| Input/Output | Description |
|---|---|
| Jx1, Pin 1 and 2 – VIN | Positive input connection from the input supply for the EVM. |
| Jx1, Pin 3 and 4 – S+/S- | Input voltage sense connections. Measure the input voltage at this point. |
| Jx1, Pin 5 and 6 – GND | Input return connection from the input supply for the EVM. |
| Jx2, Pin 1 and 2 – VOUT | Output voltage connection. |
| Jx2, Pin 3 and 4 – S+/S- | Output voltage sense connections. Measure the output voltage at this point. |
| Jx2, Pin 5 and 6 – GND | Output return connection. |
| JPx1 – EN | EN pin input jumper. Place the supplied jumper across ON and EN to turn on the IC. Place the jumper across OFF and EN to turn off the IC. |
To achieve a different output voltage, disconnect the power supply of the EVM. Replace the R11/R21/R31 accordingly (refer the data sheet), then power up the device again.