SLUUCW3
October 2023
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.1.1
Input/Output Connector Descriptions
2.1.2
Hardware Setup
2.2
Modifications
2.2.1
Input and Output Capacitors
2.2.2
Adjusting the Output Voltage
2.2.3
Loop Response Measurement
3
Implementation Results
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layouts
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
Features
Input voltage range: 1.8 V to 5.5 V
Output voltage range: 0.4 V to 3.6 V
275-nA typical quiescent current
600-mA output current
1% output voltage accuracy
4-nA typical shutdown current
Active output discharge
Low output voltage ripple in power save mode
RF-friendly and fast transient DCS-Control
Automatic transition to no ripple 100% mode
VSET pin-selectable output voltage through a single resistor
TPS628436: 0.4 V to 0.8 V
TPS628437: 0.8 V to 1.8 V
TPS628438: 1.8 V to 3.6 V