SLUUCX8 September 2023
| VIN (VRMS) | PIN (W) | VOUT (V) | IOUT (A) | POUT (W) | PLOSS (W) | Pout % | EFFICIENCY | 4-PT AVERAGE EFFICIENCY |
|---|---|---|---|---|---|---|---|---|
|
90.0 |
29.0700 |
9.09 |
3.005 |
27.31 |
1.76 |
100% |
93.9% |
|
|
90.1 |
21.77 |
9.06 |
2.258 |
20.45 |
1.32 |
75% |
93.9% |
|
|
90.1 |
14.55 |
9.03 |
1.510 |
13.64 |
0.91 |
50% |
93.8% |
|
|
90.1 |
7.50 |
9.01 |
0.762 |
6.86 |
0.63 |
25% |
91.5% |
|
|
90.1 |
3.08 |
8.99 |
0.312 |
2.81 |
0.28 |
10% |
91.1% |
|
|
115.1 |
29.0100 |
9.09 |
3.006 |
27.31 |
1.70 |
100% |
94.1% |
93.7% |
|
115.1 |
21.75 |
9.06 |
2.258 |
20.46 |
1.29 |
75% |
94.1% |
|
|
115.1 |
14.55 |
9.03 |
1.510 |
13.64 |
0.91 |
50% |
93.8% |
|
|
115.1 |
7.40 |
9.01 |
0.763 |
6.87 |
0.53 |
25% |
92.9% |
|
|
115.1 |
3.10 |
8.99 |
0.313 |
2.81 |
0.28 |
10% |
90.9% |
|
|
230.3 |
29.4400 |
9.08 |
3.005 |
27.30 |
2.14 |
100% |
92.7% |
92.0% |
|
230.3 |
22.19 |
9.06 |
2.258 |
20.46 |
1.73 |
75% |
92.2% |
|
|
230.3 |
14.77 |
9.03 |
1.509 |
13.64 |
1.13 |
50% |
92.3% |
|
|
230.3 |
7.57 |
9.01 |
0.762 |
6.87 |
0.70 |
25% |
90.7% |
|
|
230.3 |
3.19 |
9.00 |
0.311 |
2.80 |
0.39 |
10% |
87.8% |
|
|
265.3 |
29.6400 |
9.08 |
3.006 |
27.31 |
2.33 |
100% |
92.1% |
|
|
265.3 |
22.4500 |
9.06 |
2.260 |
20.48 |
1.97 |
75% |
91.2% |
|
|
265.4 |
14.89 |
9.03 |
1.509 |
13.63 |
1.26 |
50% |
91.6% |
|
|
265.3 |
7.70 |
9.01 |
0.763 |
6.87 |
0.83 |
25% |
89.2% |
|
|
265.4 |
3.24 |
8.99 |
0.313 |
2.82 |
0.42 |
10% |
87.1% |
|
|
CoC Tier 2, 4-pt average |
88.9% |
|||||||
|
CoC Tier 2, 10%-load |
78.9% |
|||||||