SLUUCX8 September 2023
| VIN (VRMS) | PIN (W) | VOUT (V) | IOUT (A) | POUT (W) | PLOSS (W) | Pout % | EFFICIENCY | 4-PT AVERAGE EFFICIENCY |
|---|---|---|---|---|---|---|---|---|
|
90.0 |
69.8900 |
20.08 |
3.250 |
65.28 |
4.61 |
100% |
93.4% |
|
|
90.0 |
52.02 |
20.05 |
2.442 |
48.96 |
3.06 |
75% |
94.1% |
|
|
90.0 |
34.62 |
20.01 |
1.630 |
32.63 |
1.99 |
50% |
94.2% |
|
|
90.1 |
17.57 |
19.99 |
0.822 |
16.43 |
1.14 |
25% |
93.5% |
|
|
90.1 |
7.52 |
19.97 |
0.334 |
6.67 |
0.85 |
10% |
88.7% |
|
|
115.0 |
69.0700 |
20.08 |
3.252 |
65.29 |
3.78 |
100% |
94.5% |
94.3% |
|
115.1 |
51.66 |
20.05 |
2.441 |
48.92 |
2.74 |
75% |
94.7% |
|
|
115.1 |
34.53 |
20.02 |
1.631 |
32.64 |
1.89 |
50% |
94.5% |
|
|
115.1 |
17.57 |
19.99 |
0.822 |
16.44 |
1.13 |
25% |
93.6% |
|
|
115.1 |
7.29 |
19.98 |
0.335 |
6.69 |
0.60 |
10% |
91.8% |
|
|
230.2 |
69.1700 |
20.07 |
3.249 |
65.23 |
3.94 |
100% |
94.3% |
93.4% |
|
230.3 |
52.19 |
20.05 |
2.441 |
48.93 |
3.26 |
75% |
93.8% |
|
|
230.3 |
35.06 |
20.02 |
1.631 |
32.65 |
2.41 |
50% |
93.1% |
|
|
230.3 |
17.79 |
19.99 |
0.822 |
16.43 |
1.36 |
25% |
92.4% |
|
|
230.3 |
7.46 |
19.97 |
0.335 |
6.69 |
0.77 |
10% |
89.6% |
|
|
265.3 |
69.4400 |
20.07 |
3.250 |
65.23 |
4.21 |
100% |
93.9% |
|
|
265.3 |
52.3800 |
20.04 |
2.439 |
48.89 |
3.49 |
75% |
93.3% |
|
|
265.3 |
35.38 |
20.01 |
1.630 |
32.63 |
2.75 |
50% |
92.2% |
|
|
265.3 |
17.87 |
19.99 |
0.822 |
16.43 |
1.44 |
25% |
91.9% |
|
|
265.3 |
7.55 |
19.97 |
0.335 |
6.69 |
0.85 |
10% |
88.7% |
|
|
CoC Tier 2, 4-pt average |
88.9% |
|||||||
|
CoC Tier 2, 10%-load |
78.9% |
|||||||