To evaluate the OTG function, please
follow below step-by-step instructions:
- Use load #2 as a battery source,
set to 15 V or connect a 15-V power supply to J3.
- Disconnect the power supply #1 from J1. (The connection must
be physically removed from the board).
- Connect load #1 to the J1.
- Set inductor L/DCR time constant in AUTOTUNE_FORCE register.
Write “A8A8” to 0x61 register.
- Set inductor DCR in GM_ADJUST_FORCE register.
Write “B2B3” to 0x62 register.
- Write “03E8” (5000mV) to the OTG
voltage register.
- Write “01E0”(3000mA) to the OTG
current register.
- Remove JP2 to enable the OTG
function.
- Check EN_OTG bit in Charge Option 3 ON (EN_OTG=1).
See Figure 3-4.
- Set load #1 to 2 A, then turn on the load.
Measure → V(J1(VIN)) = 5 V ±1 V
Measure → I(J1(VIN)) = 2 A ±0.5 A