SLUUCY2 November   2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 General Description
    2. 2.2 Definitions
    3. 2.3 Equipment
    4. 2.4 Equipment Setup
    5. 2.5 Procedure
      1. 2.5.1 Charge Function
      2. 2.5.2 OTG Function
  9. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  10. 4Additional Information
    1.     Trademarks

Introduction

The BQ2577xEVM evaluation module is designed for evaluating an SMBus or I2C-controlled buck boost charger BQ2577x. The input voltage range is from 3.5 V to 40 V, with a programmable output of 2–5 cells and a charge current range of 0 to 16.3 A.