SLUUCZ6B May 2024 – August 2024
Referencing the EVM connections described in Table 2-1, the recommended test setup to evaluate the TPS513885 is shown in Figure 2-1. Working at an ESD-protected workstation, make sure that any wrist straps, boot straps, or mats are connected and referencing the user to earth ground before handling the EVM.
| LABEL | DESCRIPTION |
|---|---|
| VIN | Positive input voltage power and sense connection |
| GND | Negative input voltage power and sense connection |
| VOUT | Positive output voltage power and sense connection |
| GND | Negative output voltage power and sense connection |
| EN | Positive EN voltage power and sense connection |
| GND | Negative EN voltage power and sense connection |
| LABEL | DESCRIPTION |
|---|---|
SW | Switching node connection to the inductor and bootstrap capacitor for buck |
PG | Power good indicator |
| VCC | Internal 5V LDO output. Power supply for internal analog circuits and driving. |
| EN | Enable input of buck converter |
MODE | Mode selection pin |
| BODE | Injection point for loop response |