SLUUCZ6B May 2024 – August 2024 TPS513885
Table 3-1 lists the electrical characteristics.
| Parameter | Test Conditions | MIN | TYP | MAX | Unit | |
|---|---|---|---|---|---|---|
| INPUT CHARACTERISTICS | ||||||
| Input voltage range, VIN | Operating |
5.5 |
19.5 | 24 | V | |
| Input current, non-switching, IVIN | No load, VEN = 5V, non-switching | VIN = 12V |
90 | µA | ||
| Input current, shutdown, IVINSDN | No load, VEN = 0V | VIN = 12V |
3 | µA | ||
| EN Threshold High-level, VEN(ON) | TJ=25°C |
1 | V | |||
| EN Threshold Low-level, VEN(OFF) | TJ=25°C | 0.4 | V | |||
| OOA mode for EN pin, VEN(OOA) |
1 | 1.6 | V | |||
| Eco-mode for EN pin, VEN(ECO) |
2.2 | 5.5 | V | |||
| OUTPUT CHARACTERISTICS | ||||||
| Output voltage, VOUT | TJ=25°C |
5.1 |
5.15 | 5.2 | V | |
| Output current, IOUT | VIN = 5.5V to 24V | 0 | 12 | A | ||
| Soft-start time, tSS | Internal soft-start time, SS pin floating |
0.9 | ms | |||
| SYSTEM CHARACTERISTICS | ||||||
| Switching frequency, FSW | CCM operation, MODE < 0.4V |
920 | kHz | |||
| CCM operation, MODE > 1V |
560 | kHz | ||||
| TPS513885 operating junction temperature, TJ | –20 | 125 | °C | |||