SLUUCZ9D January 2024 – February 2025
| Parameter | Test Conditions | Min | Typ | Max | Unit | |
|---|---|---|---|---|---|---|
| Input Characteristics | ||||||
| VINP | Input voltage range | PVCC=1.5W | 4.5 | 5 | 5.5 | V |
| IIN_FL | Input current at full load | VINP=4.5V-5.5V, VCC=5.0V, Iout=300 mA | 535 | mA | ||
| IIN_NL | Input current at no load | VINP =5.0V, VCC=5.0V, Iout=0 mA | 7 | 15 | mA | |
| Output Characteristics | ||||||
| VCC | DC full load set-point | VINP=4.5V-5.5V, VCC=5.0V, Iout=300 mA | 4.85 | 5 | 5.15 | V |
| Iout | VCC load current range | VINP=4.5V-5.5V | 0 | 300 | mA | |
| VCC%LD | Load regulation | VINP=5.0V, VCC=5.0V, Iout =0-300mA | 0.5 | % | ||
| VCC(AC) | pk-to-pk AC ripple | 20MHz bandwidth, VINP=5.0V, VCC=5.0V, Iout=300mA, TA=25ºC, COUT=22uF | 50 | 75 | mV | |
| PMAX | Recommended maximum output power | VINP=5.0V, Iout=300mA, TA=25ºC | 1.5 | W | ||
| System Characteristics | ||||||
| η | Full load efficiency | VINP=5.0V, VCC=5.0V, Iout=300mA, TA=25ºC, COUT=22uF | 59 | % | ||
| fSW | Switching frequency | 64.5 | MHz | |||
| Parameter | Test Conditions | Min | Typ | Max | Unit | |
|---|---|---|---|---|---|---|
| Input Characteristics | ||||||
| VINP | Input voltage range | PVCC=1W | 4.5 | 5 | 5.5 | V |
| IIN_FL | Input current at full load | VINP=4.5V-5.5V, VCC=3.3V, Iout=300 mA | 375 | 395 | 412 | mA |
| IIN_NL | Input current at no load | VINP =5.0V, VCC=3.3V, Iout=0 mA | 7 | 15 | mA | |
| Output Characteristics | ||||||
| VCC | DC full load set-point | VINP=4.5V-5.5V, VCC=3.3V, Iout=300 mA | 3.2 | 3.3 | 3.4 | V |
| Iout | VCC load current range | VINP=4.5V-5.5V | 0 | 300 | mA | |
| VCC%LD | Load regulation | VINP=5.0V, VCC=3.3V, Iout =0-300mA | 0.5 | % | ||
| VCC(AC) | pk-to-pk AC ripple | 20MHz bandwidth, VINP=5.0V, VCC=3.3V, Iout=300mA, TA=25ºC, COUT=22uF | 50 | 75 | mV | |
| PMAX | Recommended maximum output power | VINP=5.0V, Iout=300mA, TA=25ºC | 1 | W | ||
| System Characteristics | ||||||
| η | Full load efficiency | VINP=5.0V, VCC=3.3V, Iout=300mA, TA=25ºC, COUT=22uF | 53 | % | ||
| fSW | Switching frequency | 64.5 | MHz | |||
| Parameter | Test Conditions | Min | Typ | Max | Unit | |
|---|---|---|---|---|---|---|
| Input characteristics | ||||||
| VINP | Input voltage range | 3.0 | 5.5 | V | ||
| IIN_FL | Input current at full load | VINP=3.3V, VCC=5.0V, Iout=100 mA | 390 | 415 | 450 | mA |
| VINP=5.0V, VCC=5.0V, Iout=200 mA | 365 | 400 | 435 | mA | ||
| IIN_NL | Input current at no load | VINP =3.3V, VCC=5.0V, Iout=0 mA | 7 | 15 | mA | |
| VINP =5.0V, VCC=5.0V, Iout=0 mA | 7 | 15 | mA | |||
| Output Characteristics | ||||||
| VCC | DC full load set-point | VINP=3.3V, VCC=5.0V, Iout=0-100 mA | 4.85 | 5 | 5.15 | V |
| VINP=5.0V, VCC=5.0V, Iout=0-200 mA | 4.85 | 5 | 5.15 | V | ||
| Iout | VCC load current range | VINP=3.3V, VCC=5.0V | 0 | 100 | mA | |
| VINP=5.0V, VCC=5.0V | 0 | 200 | mA | |||
| VCC%LD | Load regulation | VINP=3.3V, VCC=5.0V, Iout =0-100mA | 0.2 | 0.4 | % | |
| VINP=5.0V, VCC=5.0V, Iout =0-200mA | 0.5 | 0.7 | % | |||
| VCC(AC) | pk-to-pk AC ripple | 20MHz bandwidth, VINP=3.3V, VCC=5.0V, Iout=100mA, Ta=25ºC, COUT=22uF | 50 | 75 | mV | |
| 20MHz bandwidth, VINP=5.0V, VCC=5.0V, Iout=200mA, Ta=25ºC, COUT=22uF | 50 | 75 | mV | |||
| PMAX | Recommended maximum output power | VINP=3.3V, Iout=100mA, Ta=25ºC | 0.5 | W | ||
| VINP=5.0V, Iout=200mA, Ta=25ºC | 1 | W | ||||
| System Characteristics | ||||||
| η | Full load efficiency | VINP=3.3V, VCC=5.0V, Iout=100mA, Ta=25ºC, COUT=22uF | 50 | % | ||
| VINP=5.0V, VCC=5.0V, Iout=200mA, Ta=25ºC, COUT=22uF | 52 | % | ||||
| fSW | Switching frequency | 64.5 | MHz | |||