SLUUD09
April 2024
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
I/O Descriptions
2.2
Equipment
2.3
Equipment Setup
3
Implementation Results
3.1
Test Setup and Results
3.1.1
Test Procedure
3.1.1.1
Initial Settings
3.1.1.2
Precharge Mode Verification
3.1.1.3
Fast Charge Mode Verification
3.1.1.4
Battery Temperature Monitoring Verification
3.1.1.5
Helpful Tips
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.2.1
Board Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
3.1.1.2
Precharge Mode Verification
Turn on PS2
Enable Load #1 and take measurements as follows:
Measure →
VBAT (BAT-TP5 and PGND-TP11) = 2.5V ± 0.1V
Observe
→ STAT LED (D2) on
Measure
→
IBAT for respective battery charger IC from
Table 4-1
.
Table 3-1 Precharge Current Measurement
BQ2530XEVM
IBAT
100mA ± 50mA