SLUUD20 January 2025
The PCB for this EVM is designed to accommodate the adjustable voltage version of this IC. On the EVM, desired output voltage can be set by adjusting the resistor divider branch with the feedback pin. Additional input and output capacitors can also be added. The TPS628523HA-Q1 operates in FPWM. The switching frequency of the device in FPWM mode is 2.25MHz.