SLUUD20 January 2025 TPS628522-Q1 , TPS628523-Q1
The TPS62852X-Q1 automotive synchronous step-down buck DC-DC converter is optimized for high efficiency and compact solution-size. The TPS62852X-Q1 delivers an output current up to 3A and has multiple OPNs based on mode of operation and different output current. Check the data sheet for the correct orderable part number (OPN). This user’s guide describes the characteristics, operation, and use of TI's TPS62852X-Q1 evaluation module (EVM). The document includes setup instructions for the following:
Throughout this document, TPS62852XQEVM-070 is used as an abbreviation representing the all OPNs of TPS628521-Q1, TPS628522-Q1 and TPS628523-Q1.