SLUUD37 July 2024
The TPS51375 evaluation module (EVM) is a single, synchronous buck converter providing 0.77V at 12A from a 4.5V to 24V input. To simulate the wire resistance from buck converter to load, there are additional resistors placed on the output route. Customer can adjust them based on real PCB wire resistance or remove them when load is just near the converter.
| EVM | Input Voltage (VIN) Range | Output Current (IOUT) Range |
|---|---|---|
| TPS51375EVM | 4.5V to 24V | 0A to 12A |