SLUUD47 October 2024
The jumper connections and jumper description are listed in Table 2-1. The recommended operating conditions are listed in Table 1-1.
| Jumper Name | Description |
|---|---|
| J1 | Provides the I2C Pins a pull-up to 3p3V. |
| J2 | VIN and GND connector. Input voltage from external power supply. Recommended voltage is 5V and OVP is 5.7V. Max input voltage is 25V while in OVP. |
| J3 | VBAT and GND connector. Battery connection using jumper for easy access. |
| J4 | Battery pack connector. Battery connection using JST header. |
| J5 | TS potentiometer connector. Connects TS potentiometer to TS pin. Leaving this jumper open leaves the TS pin open. |
| J6 | USB2ANY connector; for connecting the device to the USB2ANY evaluation board to allow computer to interface with the EVM. |
| J7 | VIO connector to 3p3V. |
| J8, J9 | Board connector to the other module. |
| J10 | /INT connector to 3p3V. |
| J11 | I2C pull-up. |
| J14 | Micro-USB connector (optional for VIN) BQ21088EVM connections. |